This value represents the maximum permissible torqueTorque is the tendency of a force to rotate an object about an axis. Just as a force is a push or a pull, a torque can be thought of as a twist creating current in the motor and is given per thousand (1‰) of rated current.
|
Index |
|
|
Name |
Max current |
|
Object code |
VAR |
|
Data type |
UNSIGNED16 |
|
Category |
optional |
|
Access |
R/W |
|
PDO mapping |
not possible |
|
Value range |
UNSIGNED16 |
|
Default value |
0 |
|
Copyright © 2015 Kollmorgen™ |
|